HUBBELL
Image of GK1926W GK1926W, Cu Alloy Ground Clamp, 3 Cables to Rod or Pipe

GK1926W, Cu Alloy Ground Clamp, 3 Cables to Rod or Pipe

Brand: Burndy

Catalog ID: GK1926W

Accommodates: 2-1/2" IPS; 2-1/2" - 2-7/8" Rod; #4 Sol - 2/0 Str Copper Cable; Tin Plated.

  • Rated for Direct Burial in earth or concrete
  • UL467 Listed for the US and Canadian Markets
  • One-wrench installation

General

Catalog Number

GK1926W

Installation Torque Recommended in-lb

240 LBS/in

Material

Copper Alloy

Material Type - Screw

DURIUM™ Silicon Bronze

Plated

Y

Plating Type

Tin - Hot Dipped

Type

Three Cables to Rod or Tube

U Bolt Type

266

UPC

781810117576

UPC 14 Digit GTIN

00781810117576

Dimensions

Dimension - B Length inch

1.50 in

Dimension - Height inch

5.00 in

Dimension - Height mm

127 mm

Dimension - Width fraction

5 in

Dimension - Width inch

5.06 in

Dimension - Width mm

129 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size

4;3;2;1;1/0;2/0;3/0

Conductor - Copper Solid Size Range

4-3/0

Conductor - Copper Str Size

5;4;3;2;1;1/0;2/0

Conductor - Copper Str Size B Range

2.5

Conductor - Copper Str Size Range

5 AWG - 2/0 AWG

Conductor - Copper Tube Std Size

2;2-1/4;2-1/2;2-3/4

Conductor - Copper Tube Std Size Range

2-2-3/4

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

240 LBS/in

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

1