HUBBELL
Image of GKP635 GKP635, Ground Connector Rod to Cable

GKP635, Ground Connector Rod to Cable

Brand: Burndy

Catalog ID: GKP635

Accom: 5/8 Cu Rod and 10 SOL Cu Wire to #1 STR Cu Cable.

Accommodates 5/8" Cu Rod and 10 Sol Cu Wire to #1 Str Cu Cable

General

Catalog Number

GKP635

Installation Torque Recommended in-lb

480

Material

Bronze Alloy, Cast

UPC

781810430620

UPC 14 Digit GTIN

00781810430620

Dimensions

Dimension - Height mm

0 mm

Conductor Related

Conductor - Copper Solid Size

2/0SOL

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

480

Logistics

Carton Quantity

5

Minimum Pack Quantity

21

Pallet Quantity

1