HUBBELL
Image of GXW34C34 GXW34C34, GROUNDWEJ Connector, Cable to Cable
Image of GXW34C34 GXW34C34, GROUNDWEJ Connector, Cable to Cable

GXW34C34, GROUNDWEJ Connector, Cable to Cable

Brand: Burndy

Catalog ID: GXW34C34

GROUNDWEJ Connector, Cable to Cable. Groove A: 450-500 kcmil Copper, Groove B: 450-500 kcmil Copper

  • Groove A accommodates 450-500 kcmil Copper
  • Groove B accommodates 450-500 kcmil Copper.

General

Catalog Number

GXW34C34

Material

Copper Alloy

Plated

No

Plating Type

Unplated

Product Type

Mechanical

Trade Name

GROUNDWEJ™

UPC

621945740150

UPC 14 Digit GTIN

00

Dimensions

Dimension - B Length inch

1.80 in

Dimension - Height mm

0 mm

Dimension - Pad Width inch

3.30 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Size A

450;500

Conductor - Copper Str Size B

450;500

Conductor - Rod Size

0.75

Conductor Type

  • CU C Str-Size A
  • CU C Solid-Size A
  • CU C Str-Size B
  • CU C Solid-Size B
  • Rod-Size B

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

1