HUBBELL
Image of J279 J279, Rail Connector

J279, Rail Connector

Brand: Burndy

Catalog ID: J279

Tin plated Rail Connector with DURIUM™ Silicon Bronze hardware. Conductor size: 75 or 90 pounds A.R.A. Running Rail.

  • 75 or 90 Lbs A.R.A. Running Rail
  • Cast of high conductivity copper alloy, tin-plated
  • Assembled with high-strength silicon bronze hardware

General

Catalog Number

J279

UPC

781810079072

Dimensions

Package Height

Package Length

Package Weight

Package Width

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

1