
Brand: Burndy
Catalog ID: VG4
Catalog Number
VG4
Connector Type
Stud Connector
Material
Copper
Plated
N
Plating Type
Unplated
Trade Name
VISEIT™
UPC
781810475140
UPC 14 Digit GTIN
00781810475140
Bolt Size
9/16 in
Dimension - B Length fraction
1 in
Dimension - B Length inch
0.97 in
Dimension - Pad Width inch
1.15 in
Dimension - Pin Diameter inch
1.70 in
Dimensions
1.75 in x 0.97 in x 1.15 in
Height
1.15 in
Length
1.75 in
Package Height
2.8 in
Package Length
7.7 in
Package Weight
8.85 lb
Package Width
4.75 in
Width
0.97 in
Conductor - Copper Solid Run
4 - 1/0
Conductor - Copper Solid Run Range
4 - 1/0
Conductor - Copper Solid Size
4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG
Conductor - Copper Solid Size Range
4 AWG-1/0 AWG
Conductor - Copper Solid Tap
4 - 1/0
Conductor - Copper Solid Tap Range
4 - 1/0
Conductor - Copper Str Run
4 - 1/0
Conductor - Copper Str Run Range
4 - 1/0
Conductor - Copper Str Tap
4 - 1/0
Conductor - Copper Str Tap Range
4 - 1/0
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Stud Connector
Carton Quantity
125
Minimum Pack Quantity
25
Pallet Quantity
4875