HUBBELL
Image of NACC350-3SI NACC350-3SI Pedestal Insulator Secondry Connector Aluminum Mechanical

NACC350-3SI Pedestal Insulator Secondry Connector Aluminum Mechanical

Brand: Connector Mfg. Co. (CMC)

Catalog ID: NACC350-3SI

Dual-Rated For Aluminum or Copper Conductors

Clear plated for low-contact resistance;Fully tested to ANSI C119.4 for Class ‘A’ connectors;Supplied with radial-tipped set-screws;Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength;Includes CO-OX oxide inhibitor in all conductor holes;Each unit is individually wrapped and labeled for ease of identification and cleanliness;For installation, CMC® recommends the use of a 9” insulated Allen wrench

  • Clear plated for low-contact resistance
  • Fully tested to ANSI C119.4 for Class ‘A’ connectors
  • Supplied with radial-tipped set-screws
  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength
  • Includes CO-OX oxide inhibitor in all conductor holes
  • Each unit is individually wrapped and labeled for ease of identification and cleanliness
  • For installation, CMC® recommends the use of a 9” insulated Allen wrench

General

Catalog Number

NACC350-3SI

Material

Aluminum

UPC

192663081264

Dimensions

Dimensions

3.1 in x 2.5 in x 2.31 in

Height

2.31 in

Length

3.1 in

Width

2.5 in

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Conductor Range

350 Kcmil - #12 AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - UL Recognized

Yes

RUS Listed Reference

Yes