
Brand: Connector Mfg. Co. (CMC)
Catalog ID: NACC4-5S
CMC® Flex tap is available in two through eight conductor configurations in five conductor sizes;Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength;Connector is encapsulated in clear PVC rated at 240 volts per mil;Clear cover allows visual inspection of conductors during installation;Fully tested to ANSI C119.4 for Class ‘A’ connectors
Catalog Number
NACC4-5S
Material
Aluminum
UPC
192663088294
Dimensions
3 in x 1.06 in x 1.12 in
Height
1.12 in
Length
3 in
Package Height
Package Length
Package Weight
0.15 lb
Package Width
Width
1.06 in
Voltage Rating
600 V
Conductor Range
#4 AWG to #14 AWG
Certification - CSA Approved
Yes
Certification - UL Recognized
Yes
RUS Listed Reference
No