HUBBELL
BDBMCS3U1FS, 1-Pole Flex Rated Finger-Safe Power Distribution Block
Image of BDBMCS3U1FS BDBMCS3U1FS, 1-Pole Flex Rated Finger-Safe Power Distribution Block

BDBMCS3U1FS, 1-Pole Flex Rated Finger-Safe Power Distribution Block

Brand: Burndy

Catalog ID: BDBMCS3U1FS

Distribution block, One pole Finger Safe 6 AWG- 350 Kcmil (Run), 6 AWG- 350 Kcmil (Tap).

  • AL9CU dual rated for use with copper and aluminum conductors
  • Range taking designs accommodate wire sizes up to 535 DLO and can support 1 or 2 run conductors and up to 12 taps for secondary circuits
  • Allow for panel mounting, medium and large sizes also allow for DIN rail mounting
  • Finger-Safe style are provided with translucent polycarbonate top covers and end plates permitting easy visual inspection, provide IEC 605219 IP-20 Rating
  • Base and side barriers of glass-reinforced nylon 6/6 for extra durability and excellent insulating properties
  • UL94 flammability rating of V0

General

Application

VERSI-POLE Power Distribution Blocks are designed to provide modular solutions to power distribution applications.

Catalog Number

BDBMCS3U1FS

Connector Type

Power Distribution Block

EU RoHS Indicator

Yes

Insulation

Y

Material

Aluminum

Plated

Y

Plating Type

Tin

Sub Brand

VERSIPOLE

Temperature Rating

194

Trade Name

VERSIPOLEâ„¢

Type

BDB

UPC

781810676493

UPC 14 Digit GTIN

00781810676493

Dimensions

Dimension - Height mm

0 mm

Package Height

Package Length

Package Weight

Package Width

Electrical Ratings

Rating - Minimum Voltage

600

Voltage - Maximum

600 V

Conductor Related

Conductor Type

  • AL C Str-Run
  • CU C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

Yes

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

Operational

Temperature Rating

194

Configuration

Connector Type

Power Distribution Block

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

1215