HUBBELL
Image of BDBLHC226001 BDBLHC226001, 1-Pole Power Distribution Block
Image of BDBLHC226001 BDBLHC226001, 1-Pole Power Distribution Block

BDBLHC226001, 1-Pole Power Distribution Block

Brand: Burndy

Catalog ID: BDBLHC226001

Aluminum Power Distribution Block, Large Size, 1 Pole, Run and Tap: #2 AWG - 600 kcmil, 840 Amp/Pole

  • VERSIPOLE Confirgurable Power Distribution Blocks
  • Available in 3 sizes for optimization of space
  • Suitable for use with aluminum or copper conductors
  • Single or dual run connections
  • 600V Al/Cu Rated
  • High short-circuit rating up to 100kA with proper fusing
  • Adders and end barriers available separate for all 3 sizes

General

Catalog Number

BDBLHC226001

Insulation

Y

Material

Aluminum

Plated

No

Plating Type

Tin

Product Family

Power Connectors>Power Distribution Blocks

Product Type

Mechanical

Temperature Rating

194° F

Trade Name

VERSIPOLE™

UPC

781810651988

UPC 14 Digit GTIN

00781810651988

Dimensions

Dimension - Height inch

3.55

Dimension - Height mm

90.2 mm

Dimension - L Length Overall mm

69

Dimension - Length Overall inch

2.73

Dimension - Width inch

5.70 in

Dimension - Width mm

145 mm

Dimensions

2.73 in x 4.75 in x 3.55 in

Height

3.55 in

Length

2.73 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

4.75 in

Electrical Ratings

Amperage Rating

840 A

Rating - Minimum Voltage

600

Conductor Related

Conductor - AL Str Run

2;1;1/0;2/0;3/0;4/0;250;266.8;300;336.4;350;397.5;400;450;477;500;550;556.5;600

Conductor - AL Str Run Range

2-600

Conductor - AL Str Tap

2;1;1/0;2/0;3/0;4/0;250;266.8;300;336.4;350;397.5;400;450;477;500;550;556.5;600

Conductor - AL Str Tap Range

2-600

Conductor - Copper Str Run

2;1;1/0;2/0;3/0;4/0;250;300;350;400;450;500;550;600

Conductor - Copper Str Run Range

2-600

Conductor - Copper Str Tap

2;1;1/0;2/0;3/0;4/0;250;300;350;400;450;500;550;600

Conductor - Copper Str Tap Range

2-600

Number Of Poles

1

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194° F

Logistics

Carton Quantity

18

Minimum Pack Quantity

1

Pallet Quantity

1