HUBBELL
Image of BDBMCS5M2 BDBMCS5M2, 2-Pole Flex Rated Power Distribution Block

BDBMCS5M2, 2-Pole Flex Rated Power Distribution Block

Brand: Burndy

Catalog ID: BDBMCS5M2

POWER DISTRIBUTION BLOCKS.

  • AL9CU dual rated for use with copper and aluminum conductors
  • Range taking designs accommodate wire sizes up to 535 DLO and can support 1 or 2 run conductors and up to 12 taps for secondary circuits
  • Allow for panel mounting, medium and large sizes also allow for DIN rail mounting
  • Finger-Safe style are provided with translucent polycarbonate top covers and end plates permitting easy visual inspection, provide IEC 605219 IP-20 Rating
  • Base and side barriers of glass-reinforced nylon 6/6 for extra durability and excellent insulating properties
  • UL94 flammability rating of V0