
Brand: Burndy
Catalog ID: BDBLCS4T3FS
Catalog Number
BDBLCS4T3FS
Connector Type
Power Distribution Block
Insulation
Y
Material
Aluminum
Plated
Y
Plating Type
Tin
Temperature Rating
194° F
Trade Name
VERSIPOLEâ„¢
UPC
781810676929
UPC 14 Digit GTIN
00781810676929
Dimension - Height inch
4.15
Dimension - Height mm
0 mm
Dimension - L Length Overall mm
231
Dimension - Length Overall inch
9.09
Package Height
Package Length
Package Weight
Package Width
Amperage Rating
620 A
Rating - Minimum Voltage
600
Voltage - Maximum
600 V
Conductor - AL Str Run Range
6 AWG - 350 kcmil
Conductor - AL Str Tap Range
6 AWG - 350 kcmil
Conductor - Copper Str Run Range
6 AWG - 350 kcmil
Conductor - Copper Str Tap Range
6 AWG - 350 kcmil
Conductor Type
Number Of Poles
3
Certification - CSA Approved
No
Certification - cULus
Yes
Standards - RoHS Compliance Status
CM
Temperature Rating
194° F
Connector Type
Power Distribution Block
Carton Quantity
2
Minimum Pack Quantity
1
Pallet Quantity
144