

Brand: Burndy
Catalog ID: BDBMCS5M3FS
Catalog Number
BDBMCS5M3FS
Connector Type
Power Distribution Block
Insulation
Y
Material
Aluminum
Plated
Yes
Plating Type
Tin
Product Family
MECHANICAL
Product Type
Run/Tap
Temperature Rating
194
Trade Name
VERSIPOLE™
UPC
781810676998
UPC 14 Digit GTIN
00781810676998
Dimension - Height mm
0 mm
Height
4.52 in
Length
5.71 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Rating - Minimum Voltage
600
Voltage - Maximum
600 V
Conductor Type
Certification - CSA Approved
No
Certification - cULus
Yes
Standards - RoHS Compliance Status
CM
Temperature Rating
194
Connector Type
Power Distribution Block
Carton Quantity
4
Minimum Pack Quantity
1
Pallet Quantity
384