MY LISTS
HUBBELL
Image of AL2 Aluminum Compression Lugs and Tap Kits for Type RD Connectors

Aluminum Compression Lugs and Tap Kits for Type RD Connectors

Brand: Connector Mfg. Co. (CMC)

Catalog ID: AL2

Aluminum Compression Lugs and Tap Kits for Type RD Connectors, Dual-rated connectors for Aluminum or Copper conductors

Kit includes crimp connector inhibited with rubber compatible sealant, rubber TS Torpedo sleeve, 3/8" button-head Allen screw with captive Belleville washer and installation instructions.;Meets the performance requirements of ANSI C119.1, ANSI C119.4 and Western Underground Committee Guide 2.5.

  • Kit includes crimp connector inhibited with rubber compatible sealant, rubber TS Torpedo sleeve, 3/8" button-head Allen screw with captive Belleville washer and installation instructions.
  • Meets the performance requirements of ANSI C119.1, ANSI C119.4 and Western Underground Committee Guide 2.5.

General

Catalog Number

AL2

Material

Aluminum

UPC

192663114054

Electrical Ratings

Voltage Rating

600 V