text.skipToContent text.skipToNavigation

BDBLCS6V2FS

by Burndy 

Catalog ID: BDBLCS6V2FS

POWER DISTRIBUTION BLOCKS.

Product Details

General

Insulation Y
Material Aluminum
Number Of Poles 2
Plated Y
Plating Type Tin
Temperature Rating 194° F
Trade Name VERSIPOLE™
UPC 781810676585
UPC 12 Digit 7818106765855

Dimensions

Dimension - Height inch 4.15
Dimension - L Length Overall mm 157
Dimension - Length Overall inch 6.17

Electrical Ratings

Amperage Rating 760 A
Rating - Minimum Voltage 600
Voltage - Maximum 600 V

Conductor Related

Conductor - AL Str Run Range 4 AWG - 500 kcmil
Conductor - AL Str Tap Range 4 AWG - 500 kcmil
Conductor - Copper Str Run Range 4 AWG - 500 kcmil
Conductor - Copper Str Tap Range 4 AWG - 500 kcmil
Conductor Type
  • AL C Str-Run
  • CU C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap

Certifications and Compliance

Certification - CSA Approved No
Certification - cULus Yes
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings