text.skipToContent text.skipToNavigation

DSR-2K

By CMC 

Catalog ID: DSR-2K

By CMC
Catalog ID:  DSR-2K
Insulated waterproof streetlight connectors
  • The DSR-K product is a hinged, single piece clamshell housing, each side filled with pre-cured insulating material and a 6061-T6 aluminum alloy connector
  • The housing provides physical protection to the insulating material and provides compression that is essential for the sealing properties
  • Simple to use - Install the conductors in the connector, position the connector in the cover and close the cover
  • Fully tested to ANSI C119.4 and C119.1 and Western Underground Guide 2.5
Add to List

More Options

Product Details

General

Material Aluminum
UPC 192663086689

Electrical Ratings

Voltage Rating 600 V

Conductor Related