
Brand: Burndy
Catalog ID: BDBMCS2NA
Application
VERSI-POLE Power Distribution Blocks are designed to provide modular solutions to power distribution applications.
Catalog Number
BDBMCS2NA
Connector Type
Power Distribution Block
EU RoHS Indicator
Yes
Insulation
Y
Material
Aluminum
Plated
Y
Plating Type
Tin
Sub Brand
VERSIPOLE
Temperature Rating
194
Trade Name
VERSIPOLE™
Type
BDB
UPC
621945448834
UPC 14 Digit GTIN
00621945448834
Dimension - Height mm
0 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Rating - Minimum Voltage
600
Voltage - Maximum
600 V
Conductor Type
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
Yes
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
Temperature Rating
194
Connector Type
Power Distribution Block
Carton Quantity
1
Minimum Pack Quantity
1
Pallet Quantity
1215