HUBBELL
Image of BDALHC112350 BDALHC112350, Power Distribution Block Adder

BDALHC112350, Power Distribution Block Adder

Brand: Burndy

Catalog ID: BDALHC112350

Highly Conductive Al Distribution Block Adder, 310 Amp/Pole, #6 AWG- 350 kcmil (Run), #14-#4 AWG (Tap)

  • VERSIPOLE Confirgurable Power Distribution Blocks
  • Available in 3 sizes for optimization of space
  • Suitable for use with aluminum or copper conductors
  • Single or dual run connections
  • 600V Al/Cu Rated
  • High short-circuit rating up to 100kA with proper fusing
  • Adders and end barriers available separate for all 3 sizes

General

Catalog Number

BDALHC112350

Insulation

Y

Material

Aluminum

Plated

N

Plating Type

Unplated

Temperature Rating

194° F

Trade Name

VERSIPOLE™

UPC

781810645482

UPC 14 Digit GTIN

00781810645482

Dimensions

Dimension - Height inch

3.55 in

Dimension - Height mm

90.2 mm

Dimension - L Length Overall mm

145 mm

Dimension - Length Overall inch

5.70 in

Dimension - Width inch

2.58 in

Dimension - Width mm

66 mm

Dimensions

4.25 in x 5.7 in x 3.55 in

Height

3.55 in

Length

4.25 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

5.7 in

Electrical Ratings

Amperage Rating

310 A

Rating - Minimum Voltage

600

Conductor Related

Conductor - AL Str Run

6;4;3;2;1;1/0;2/0;3/0;4/0;250;266.8;300;336.4;350

Conductor - AL Str Run Range

6-350

Conductor - AL Str Tap

12;10;8;6;5;4

Conductor - AL Str Tap Range

12-4

Conductor - Copper Str Run

6;5;4;3;2;1;1/0;2/0;3/0;4/0;250;300;350

Conductor - Copper Str Run Range

6-350

Conductor - Copper Str Tap

14;12;10;9;8;7;6;5;4

Conductor - Copper Str Tap Range

14-4

Number Of Poles

Adder

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194° F

Logistics

Carton Quantity

18

Minimum Pack Quantity

1

Pallet Quantity

840