HUBBELL
Image of BDBLHCCOVER BDBLHCCOVER, Power Distribution Block Cover

BDBLHCCOVER, Power Distribution Block Cover

Brand: Burndy

Catalog ID: BDBLHCCOVER

Power Distribution Block Safety Cover.

  • VERSIPOLE Confirgurable Power Distribution Blocks
  • Available in 3 sizes for optimization of space
  • Suitable for use with aluminum or copper conductors
  • Single or dual run connections
  • 600V Al/Cu Rated
  • High short-circuit rating up to 100kA with proper fusing
  • Adders and end barriers available separate for all 3 sizes

General

Application

Industrial control feeder, HVAC system and wire ways

Catalog Number

BDBLHCCOVER

EU RoHS Indicator

Yes

Insulation

Y

Material

Aluminum

Plated

Y

Plating Type

Tin

Sub Brand

VERSI-POLE

Temperature Rating

194

Trade Name

VERSIPOLEâ„¢

Type

BDB

UPC

781810646120

UPC 14 Digit GTIN

00781810646120

Dimensions

Dimension - Height inch

0.87 in

Dimension - Height mm

22.1 mm

Dimension - L Length Overall mm

154 mm

Dimension - Length Overall inch

6.07 in

Dimension - Pad Width inch

2.61 in

Dimension - Width inch

2.61 in

Dimension - Width mm

66 mm

Dimensions

5.7 in x 4.75 in x 3.55 in

Height

3.55 in

Length

5.7 in

Width

4.75 in

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor Type

  • AL C Str-Run
  • CU C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194

Logistics

Carton Quantity

100

Minimum Pack Quantity

1

Pallet Quantity

4400