
Brand: Connector Mfg. Co. (CMC)
Catalog ID: SLK-2/0I
Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength;Clear Plated for low contact resistance;Supplied with 6262-T9 aluminum alloy screws;Plastisol cover has dielectric strength of 240 volts per mil. nominal thickness 125 mils
Catalog Number
SLK-2/0I
Material
Aluminum
Number Of Ports
3
UPC
192663080335
Package Height
Package Length
Package Weight
0.134 lb
Package Width
Voltage Rating
600 V
Conductor Range
#2/0 AWG to #14 AWG
Number Of Ports
3