HUBBELL
Image of SSI-20 SSI-20 Submersible Flexible Rubber Covers

SSI-20 Submersible Flexible Rubber Covers

Brand: Connector Mfg. Co. (CMC)

Catalog ID: SSI-20

Flexible Rubber Covers for Insulating

600 volt compression splice connections including those subject to water submersion;Suitable for direct burial. Ends have stepped sealing surfaces to accommodate a wide variety of conductor sizes.;Maintains watertight integrity and full insulating value in all direct buried, underground networks, residential and overhead service joints.;Taping is eliminated and splice preparation time is significantly reduced.;Meets the performance requirements of ANSI C119.1, ANSI C119.4 and Western Underground Committee Guide 2.5.

  • 600 volt compression splice connections including those subject to water submersion
  • Suitable for direct burial. Ends have stepped sealing surfaces to accommodate a wide variety of conductor sizes.
  • Maintains watertight integrity and full insulating value in all direct buried, underground networks, residential and overhead service joints.
  • Taping is eliminated and splice preparation time is significantly reduced.
  • Meets the performance requirements of ANSI C119.1, ANSI C119.4 and Western Underground Committee Guide 2.5.

General

Catalog Number

SSI-20

UPC

192663106363

Dimensions

Outside Diameter

0.75 in

Package Height

Package Length

Package Weight

0.099 lb

Package Width

Electrical Ratings

Voltage Rating

600 V