HUBBELL
Image of TLS TLS Submersible EPDM Rubber sleeve

TLS Submersible EPDM Rubber sleeve

Brand: Connector Mfg. Co. (CMC)

Catalog ID: TLS

For single set-screw terminals where 1 connector is installed including BRD type.

For single set-screw terminals where 1 connector is installed includingBRD type;Material: EPDM Rubber

  • For single set-screw terminals where 1 connector is installed includingBRD type
  • Material: EPDM Rubber

General

Catalog Number

TLS

Material

Rubber, EPDM

UPC

192663116744

Dimensions

Length

5.86 in

Electrical Ratings

Voltage Rating

600 V