HUBBELL
Image of TS TS Submersible EPDM Rubber sleeve
Image of TS TS Submersible EPDM Rubber sleeve

TS Submersible EPDM Rubber sleeve

Brand: Connector Mfg. Co. (CMC)

Catalog ID: TS

For single bolt UC & RD series junction connectors.

  • For single bolt UC RD series junction connectors
  • Material: EPDM Rubber

General

Catalog Number

TS

Material

Rubber, EPDM

Product Type

Covers/Sleeves

UPC

192663116713

Dimensions

Length

7.9 in

Package Height

0 in

Package Length

0 in

Package Weight

0.158 lb

Package Width

0 in

Electrical Ratings

Voltage Rating

600 V