HUBBELL
Image of RP075-04 RP075-04 Rota-Power Collector Assembly 4 Pole 75 Amp

RP075-04 Rota-Power Collector Assembly 4 Pole 75 Amp

$2,008.49 USD

Brand: Gleason Reel

Catalog ID: RP075-04

Rota-Power Collector Assembly 4 Pole 75 Amp

  • Rings are made of Copper Alloy for best combination of conductivity and durability
  • Brushes are made of Copper graphite
  • Brush Springs made from Zinc plated steel
  • Speed = Nominal 125 RPM

General

Catalog Number

RP075-04

Number Of Poles

4

UPC

783246019103

Configuration

Number Of Poles

4