HUBBELL
Image of 5412-0 1-Gang Weatherproof Extension Adapter, Swing Arm, Two 1/2 in. Threaded Outlets, Gray
Image of 5412-0 1-Gang Weatherproof Extension Adapter, Swing Arm, Two 1/2 in. Threaded Outlets, Gray

1-Gang Weatherproof Extension Adapter, Swing Arm, Two 1/2 in. Threaded Outlets, Gray

OR

Brand: Bell

Catalog ID: 5412-0

1-Gang Weatherproof Extension Adapter, Swing Arm, Two 1/2 in. Threaded Outlets, Gray

  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Closure plugs provided for two and six outlet styles
  • Internal threads and hubs comply with NEMA requirements
  • Hubs accept all threaded fittings and threaded conduit
  • Multi-lingual instructions in each package
  • Two closure plugs included
  • Includes gasket and mounting hardware

Product details

General

Application

Accessory

Catalog Number

5412-0

Color

Gray

Construction

Metallic

EU RoHS Indicator

Yes

Material

Aluminum

Number of Gang(s)

1-Gang

Number Of Outlets

2

Thread Size

1/2 in

Type

Extension/Adapter

UPC

050169541203

Dimensions

Actual Depth

1.5 in

Cubic Capacity

13.8 cu.in

Depth

1.5 in

Height

5.258 in

Weight

0.251 lb

Width

3.508 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

Nema Rating

NEMA 3R

Logistics

Carton Quantity

10

Packaging Type

Shrink

Pallet Quantity

1350

Standard Package

10