HUBBELL
2-Gang Weatherproof Box, Five 1/2 in. Threaded Outlets, Gray, Carded
Image of 5337-5 2-Gang Weatherproof Box, Five 1/2 in. Threaded Outlets, Gray, Carded

2-Gang Weatherproof Box, Five 1/2 in. Threaded Outlets, Gray, Carded

Brand: Bell

Catalog ID: 5337-5

2-Gang Weatherproof Box, Five 1/2 in. Threaded Outlets, Gray, Carded

  • Rugged die-cast aluminum construction
  • State-of-the-art powder coat finish providess maximum weatherability and scratch resistance
  • Eight box mounting options with detachable lugs
  • Includes two 1/2 in. closure plugs
  • Internal hub threads comply with NEMA requirements and will accept all threaded fittings and threaded conduit
  • Ground screw installed
  • Multi-lingual instructions in each package

General

Catalog Number

5337-5

Color

Gray

Construction

Metallic

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum

Material Type

Metallic

Number of Gang(s)

2-Gang

Number Of Outlets

5

Thread Size

1/2 in

Type

2-Gang

UPC

050169533758

Dimensions

Actual Depth

2.25 in

Cubic Capacity

31 cu.in

Depth

2.25 in

Height

4.5 in

Package Height

4.5 in

Package Length

2.25 in

Package Weight

1.1 lb

Package Width

4.5 in

Thread Size

1/2 in

Width

4.5 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

EU RoHS Indicator

Contact Manufacturer

Nema Rating

NEMA 3R

Configuration

Number of Gang(s)

2-Gang

Number Of Outlets

5

Logistics

Carton Quantity

4

Packaging Type

Blistercard

Pallet Quantity

816

Standard Package

4