HUBBELL
Image of PDB77550WH 2-Gang Weatherproof Box, Seven 1/2 or 3/4 in. Threaded Outlets, White

2-Gang Weatherproof Box, Seven 1/2 or 3/4 in. Threaded Outlets, White

Brand: Bell

Catalog ID: PDB77550WH

2-Gang Weatherproof Box, Seven 1/2 or 3/4 in. Threaded Outlets, White

  • Durable high impact polycarbonate construction
  • Can be used with 1/2 in. or 3/4 in. conduit
  • Includes (6) 3/4 in. closure plugs and (5) reducer bushings
  • 2 in. deep
  • Mounting hardware included
  • Multi-lingual instructions in each package

General

Catalog Number

PDB77550WH

Color

White

Construction

Nonmetallic

EU RoHS Indicator

Contact Manufacturer

Material

Nonmetallic

Material Type

Non-metallic

Number of Gang(s)

2-Gang

Number Of Outlets

7

Thread Size

1/2 or 3/4 in

Type

2-Gang

UPC

092326130332

Weather Resistant

Yes

Dimensions

Cubic Capacity

26.5 cu.in

Depth

2 in

Height

4.625 in

Package Height

5.62 in

Package Length

2 in

Package Weight

0.721 lb

Package Width

4.56 in

Thread Size

1/2 or 3/4 in

Width

5.617 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

NEC

Compliant

Nema Rating

NEMA 3R

Operational

Weather Resistant

Yes

Configuration

Number of Gang(s)

2-Gang

Number Of Outlets

7

Logistics

Carton Quantity

6

Packaging Type

Shrinkwrap

Pallet Quantity

882

Standard Package

6