
Brand: Bell
Catalog ID: 5175-1
Application
Flat
Catalog Number
5175-1
Color
White
Construction
Metallic
Cover Type
Blank/Flat
EU RoHS Indicator
Yes
Material
Aluminum
Material Type
Metallic
Mounting Method
Vertical; Device Mount
Number of Gang(s)
2-Gang
Type
Cover
UPC
050169517512
Actual Depth
0.125 in
Cubic Capacity
6.0543 cu.in
Depth
0.28 in
Height
4.65 in
Weight
Width
4.65 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
EU RoHS Indicator
Yes
Nema Rating
NEMA 3R
Mounting Method
Vertical; Device Mount
Number of Gang(s)
2-Gang
Carton Quantity
25
Packaging Type
Shrinkwrap
Pallet Quantity
3750
Standard Package
25