
Brand: Bell
Catalog ID: 5145-0
Application
Switch Cover
Catalog Number
5145-0
Color
Gray
Construction
Metallic
Cover Type
Flip/Snap
EU RoHS Indicator
Yes
Material
Aluminum
Material Type
Metallic
Mounting Method
Vertical; Box Mount
Number of Gang(s)
2-Gang
Type
Cover
UPC
050169514504
Weather Resistant
Yes
Actual Depth
1 in
Cubic Capacity
19.044 cu.in
Depth
0.9 in
Height
4.6 in
Package Height
4.6 in
Package Length
0.9 in
Package Weight
0.6 lb
Package Width
4.6 in
Width
4.6 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
EU RoHS Indicator
Yes
NEC
Compliant
Nema Rating
NEMA 3R
Weather Resistant
Yes
Mounting Method
Vertical; Box Mount
Number of Gang(s)
2-Gang
Carton Quantity
10
Packaging Type
Shrinkwrap
Pallet Quantity
1800
Standard Package
10