HUBBELL
2-Gang Weatherproof Cover, Two Duplex, Gray
Image of 5148-0 2-Gang Weatherproof Cover, Two Duplex, Gray
Image of 5148-0 2-Gang Weatherproof Cover, Two Duplex, Gray
play
3D View
play
360 View
+4
Image of 5148-0 2-Gang Weatherproof Cover, Two Duplex, Gray

2-Gang Weatherproof Cover, Two Duplex, Gray

Brand: Bell

Catalog ID: 5148-0

2-Gang Weatherproof Cover, Two Duplex, Gray

  • Rugged metallic construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Self closing lids assure weatherproof protection when the receptacle is not in use
  • Installation hardware, gasket, and multilingual instructions are included
  • 2 Duplex
  • Vertical mount

General

Application

Switch Cover

Catalog Number

5148-0

Color

Gray

Construction

Metallic

Cover Type

Flip/Snap

Material

Aluminum

Material Type

Metallic

Mounting Method

Vertical; Device Mount

Number of Gang(s)

2-Gang

Product Family

Metallic Device Covers

Product Type

Weatherproof Covers

Type

Cover

UPC

050169514801

Weather Resistant

Yes

Dimensions

Actual Depth

1 in

Cubic Capacity

20.529961 cu.in

Depth

1 in

Height

4.531 in

Package Height

4.531 in

Package Length

1 in

Package Weight

0.4 lb

Package Width

4.531 in

Width

4.531 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

NEC

Compliant

Nema Rating

NEMA 3R

Operational

Weather Resistant

Yes

Configuration

Mounting Method

Vertical; Device Mount

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

18

Packaging Type

Shrinkwrap

Pallet Quantity

2700

Standard Package

18