HUBBELL
1-Gang Weatherproof Cover, Vertical, Box Mount, Duplex, Gray
Image of 5095-0 1-Gang Weatherproof Cover, Vertical, Box Mount, Duplex, Gray
Image of 5095-0 1-Gang Weatherproof Cover, Vertical, Box Mount, Duplex, Gray
play
3D View
play
360 View
+4
Image of 5095-0 1-Gang Weatherproof Cover, Vertical, Box Mount, Duplex, Gray

1-Gang Weatherproof Cover, Vertical, Box Mount, Duplex, Gray

Brand: Bell

Catalog ID: 5095-0

1-Gang Weatherproof Cover, Vertical, Box Mount, Duplex, Gray

  • Rugged metallic construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Self closing lids assure weatherproof protection when the receptacle is not in use
  • Installation hardware, gasket, and multilingual instructions are included
  • Duplex
  • Vertical mount

General

Application

Flip

Catalog Number

5095-0

Color

Gray

Construction

Metallic

Cover Type

Flip/Snap

Material

Aluminum

Material Type

Metallic

Mounting Method

Vertical; Box Mount

Number of Gang(s)

1-Gang

Product Family

Metallic Device Covers

Product Type

Weatherproof Covers

Type

Cover

UPC

050169509500

Weather Resistant

Yes

Dimensions

Actual Depth

0.875 in

Cubic Capacity

11.231254125 cu.in

Depth

0.875 in

Height

4.563 in

Package Height

4.563 in

Package Length

0.875 in

Package Weight

0.26 lb

Package Width

2.813 in

Width

2.813 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

NEC

Compliant

Nema Rating

NEMA 3R

Operational

Weather Resistant

Yes

Configuration

Mounting Method

Vertical; Box Mount

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

24

Packaging Type

Shrinkwrap

Pallet Quantity

3600

Standard Package

24