
Brand: Bell
Catalog ID: 5101-7
Application
Flip
Catalog Number
5101-7
Color
Bronze
Construction
Metallic
Cover Type
Flip/Snap
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum
Material Type
Metallic
Mounting Method
Horizontal; Device Mount
Number of Gang(s)
1-Gang
Type
Cover
UPC
050169510179
Actual Depth
0.75 in
Cubic Capacity
9.62678925 cu.in
Depth
0.75 in
Height
2.813 in
Package Height
2.813 in
Package Length
0.75 in
Package Weight
0.26 lb
Package Width
4.563 in
Width
4.563 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
NEC
Compliant
Nema Rating
NEMA 3R
Mounting Method
Horizontal; Device Mount
Number of Gang(s)
1-Gang
Carton Quantity
6
Packaging Type
Blistercard
Pallet Quantity
1080
Standard Package
6