HUBBELL
5173-1
5173-1

1-Gang Weatherproof Cover, Vertical/Horizontal, Blank, White, Carded

Brand:

Bell

Catalog ID:

5173-6

1-Gang Weatherproof Cover, Vertical/Horizontal, Blank, White, Carded

  • Stamped steel construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Includes gasket and mounting hardware
  • Multi-lingual instructions in each package

Product details

General

Application

Flat

Catalog Number

5173-6

Color

White

Construction

Metallic

Cover Type

Blank/Flat

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum

Mounting Method

Vertical; Device Mount

Number of Gang(s)

1-Gang

Type

Cover

UPC

050169517369

Dimensions

Actual Depth

0.125 in

Height

4.531 in

Weight

0.11 lb

Width

2.781 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

Nema Rating

NEMA 3R

Logistics

Carton Quantity

12

Packaging Type

Carded

Pallet Quantity

Standard Package

12