HUBBELL
Image of 5372-0 Round Weatherproof Box, Five 3/4 in. Threaded Outlets, Gray

Round Weatherproof Box, Five 3/4 in. Threaded Outlets, Gray

OR

Brand: Bell

Catalog ID: 5372-0

Round Weatherproof Box, Five 3/4 in. Threaded Outlets, Gray

  • Rugged die-cast aluminum construction
  • State-of-the-art powder coat finish providess maximum weatherability and scratch resistance
  • Includes Four 3/4 in. closure plugs
  • Internal hub threads comply with NEMA requirements and will accept all threaded fittings and threaded conduit
  • Ground screw installed
  • Multi-lingual instructions in each package

General

Catalog Number

5372-0

Color

Gray

Construction

Metallic

EU RoHS Indicator

Yes

Material

Aluminum

Material Type

Metallic

Number Of Outlets

5

Thread Size

3/4 in

Type

Round/Splice Box

UPC

050169537206

Dimensions

Actual Depth

1.625 in

Cubic Capacity

16 cu.in

Depth

1.625 in

Height

5.53 in

Package Height

5.25 in

Package Length

1.625 in

Package Weight

0.58 lb

Package Width

4.203 in

Thread Size

3/4 in

Width

4.16 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

EU RoHS Indicator

Yes

Nema Rating

NEMA 3R

Configuration

Number Of Outlets

5

Logistics

Carton Quantity

16

Packaging Type

Shrinkwrap

Pallet Quantity

1728

Standard Package

16