HUBBELL
1-Gang Weatherproof In-Use Cover, Horizontal/Vertical, 16-in-1, 2-3/4 in. Deep, Clear with White Base
Image of MM410CW 1-Gang Weatherproof In-Use Cover, Horizontal/Vertical, 16-in-1, 2-3/4 in. Deep, Clear with White Base
Image of MM410CW 1-Gang Weatherproof In-Use Cover, Horizontal/Vertical, 16-in-1, 2-3/4 in. Deep, Clear with White Base
play
TAYMAC®: In-Use Nonmetallic Covers
play
TAYMAC®: MM410 Product Info and Installation Video
+8
Image of MM410CW 1-Gang Weatherproof In-Use Cover, Horizontal/Vertical, 16-in-1, 2-3/4 in. Deep, Clear with White Base

1-Gang Weatherproof In-Use Cover, Horizontal/Vertical, 16-in-1, 2-3/4 in. Deep, Clear with White Base

Brand: TayMac

Catalog ID: MM410CW

1-Gang Weatherproof In-Use Cover, Horizontal/Vertical, 16-in-1, 2-3/4 in. Deep, Clear with White Base

  • High-impact polycarbonate construction provides maximum durability
  • Patented Quick-Fit keyhole mounting system allows installation in under a minute
  • Patented Universal Fit Adapter System Technology (U-Fast) for 16-in-1 custom device configurations, comes pre-configured for GFCI
  • Includes attached gasket and mounting hardware
  • Lockable tab

General

Application

In Use

Catalog Number

MM410CW

Color

  • Clear
  • White

Construction

Nonmetallic

Cover Type

In-Use

EU RoHS Indicator

Material

Polycarbonate

Material Type

Non-metallic

Mounting Method

Multi-directional

Number of Gang(s)

1-Gang

Product Family

Non-Metallic While-In-Use Covers

Product Type

Weatherproof

Type

Cover

UPC

092326114097

Dimensions

Actual Depth

3.25 in

Cubic Capacity

67.54 cu.in

Depth

3.07 in

Height

5.5 in

Package Height

5.5 in

Package Length

3.25 in

Package Weight

0.425 lb

Package Width

4 in

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

NEC

Compliant

Nema Rating

NEMA 3R

Configuration

Mounting Method

Multi-directional

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

10

Packaging Type

Shrinkwrap

Pallet Quantity

960

Standard Package

10