HUBBELL
Image of PRBA400G Non-Metallic Round Box Adapter, Gray

Non-Metallic Round Box Adapter, Gray

Brand: TayMac

Catalog ID: PRBA400G

Round Box Weatherproof Device Cover Adapter Plate, Gray

  • Use to install outdoor device cover on round 1-gang box
  • Compatible with all 1-gang TayMac® in-use covers as well as any BELL flip covers or other brands that use device mounting holes to install cover
  • Compatible round boxes need 3-1/4" screw spacing to support NEMA device mount hole configuration
  • Covers up to 3-3/4" round box opening and includes attached gasket for weatherproof seal

General

Catalog Number

PRBA400G

Color

Gray

Construction

Nonmetallic

EU RoHS Indicator

Contact Manufacturer

Material

Polycarbonate

Type

Extension/Adapter

UPC

050169986448

Weather Resistant

Yes

Dimensions

Actual Depth

0.37 in

Cubic Capacity

7.017901 cu.in

Depth

0.37 in

Height

4.73 in

Package Height

4.73 in

Package Length

0.37 in

Package Weight

0.05 lb

Package Width

4.01 in

Width

4.01 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Operational

Weather Resistant

Yes

Logistics

Carton Quantity

10

Packaging Type

Shrinkwrap

Pallet Quantity

2800

Standard Package

10