HUBBELL
Image of 5201-0 Toggle Switch, Single Pole 125V 15A
Image of 5201-0 Toggle Switch, Single Pole 125V 15A

Toggle Switch, Single Pole 125V 15A

Brand: Bell

Catalog ID: 5201-0

Toggle Switch, Single Pole 125V 15A

Product details

General

Application

  • Switch Cover
  • Accessory

Catalog Number

5201-0

Color

Ivory

Construction

Metallic

EU RoHS Indicator

Contact Manufacturer

Type

Device

UPC

050169520109

Waterproof

Yes

Dimensions

Dimensions

0.953 in x 0.656 in x 2.703 in

Height

2.703 in

Length

0.953 in

Weight

0.125 lb

Width

0.656 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Nema Rating

NEMA 3R

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Packaging Type

Polybag

Pallet Quantity

3240

Standard Package

10