HUBBELL
Cabinet Components, Power Strip, 19" Rack Mount, 10 Front Outlets, IEC320-C13 Plug, 20/16A, 120/250V, Flush
Image of PR10720 Cabinet Components, Power Strip, 19" Rack Mount, 10 Front Outlets, IEC320-C13 Plug, 20/16A, 120/250V, Flush
Discontinued

Cabinet Components, Power Strip, 19" Rack Mount, 10 Front Outlets, IEC320-C13 Plug, 20/16A, 120/250V, Flush

Brand: Hubbell Premise Wiring

Catalog ID: PR10720

Cabinet Components, Power Strip, 19" Rack Mount, 10 Front Outlets, IEC320-C13 Plug, 20/16A, 120/250V, Flush

  • 19" Rack Mount
  • 10 Front Outlets
  • IEC320-C13 Plug
  • 20/16A
  • 120/250V

General

Catalog Number

PR10720

Item Type

Horizontal Power Strip

Material

Steel, Cold Rolled

Material - Mounting Hardware

N/A

Receptacle Type

IEC 320C-13

UPC

662620854830

Electrical Ratings

Amperage Rating

20/16 A

Current / Amperage Rating

20/16 A

Current Amperage Description

20/16 A

Voltage Rating

  • 120 V
  • 250 V

Voltage Rating Description

120/250 V