HUBBELL
Image of PV72BD30FD-10WH inSIGHTâ„¢ Basic Power Distribution Unit, 10 foot cord, White

inSIGHTâ„¢ Basic Power Distribution Unit, 10 foot cord, White

Brand: Hubbell Premise Wiring

Catalog ID: PV72BD30FD-10WH

inSIGHTâ„¢ Cabinet Basic Power Distribution Unit (PDU), 10 foot cord, White

Complete line of Basic,monitored, and switched ready cabinet mount power distribution units (PDU). Superior cord locking using standard plugs. Switch capable using dedicated cords. Slim profile to allow for cabling and air flow. Assembled in the USA Highly reliable with robotically soldered connections

  • Basic always on powering
  • 208V Three Phase
  • 30 Amp
  • L15-30P Plug
  • 36 C13 & 6 C19 Receptacle
  • Vertical 72"

Designed for mounting with buttons in a full size data center cabinet