HUBBELL
Image not found

inSIGHTâ„¢ Switch Ready Intelligent Power Distribution Unit, 6 foot cord, Blue

Brand: Hubbell Premise Wiring

Catalog ID: PV72IE30HH-6BL

inSIGHTâ„¢ Cabinet Intelligent Power Distribution Unit (PDU), 6 foot cord, Blue

Complete line of Basic,monitored, and switched ready cabinet mount power distribution units (PDU). Superior cord locking using standard plugs. Switch capable using dedicated cords. Slim profile to allow for cabling and air flow. Assembled in the USA Highly reliable with robotically soldered connections

  • Switch Ready
  • 415V Three Phase
  • 30 Amp
  • IEC 60309 / IP 44 Plug
  • 30 C13 & 12 C19 Receptacle
  • Vertical 72"

Designed for mounting with buttons in a full size data center cabinet