HUBBELL
Cabinet Components, Power Strip, Vertical, 10 Outlets, 20A 120V, NEMA 5-20R to NEMA 5-20P, 1 Circuit
Image of PR10420 Cabinet Components, Power Strip, Vertical, 10 Outlets, 20A 120V, NEMA 5-20R to NEMA 5-20P, 1 Circuit

Cabinet Components, Power Strip, Vertical, 10 Outlets, 20A 120V, NEMA 5-20R to NEMA 5-20P, 1 Circuit

Brand: Hubbell Premise Wiring

Catalog ID: PR10420

Cabinet Components, Power Strip, Vertical, 10 Outlets, 20A 120V, NEMA 5-20R to NEMA 5-20P, 1 Circuit

  • Vertical
  • 10 Outlets
  • 20A 120V
  • NEMA 5-20R to NEMA 5-20P
  • 1 Circuit

General

Catalog Number

PR10420

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Steel, Cold Rolled

Material - Mounting Hardware

Brackets Included

Number Of Outlets

10

Receptacle Type

NEMA 5-20R

Sub Brand

Power Distribution

UPC

662620837093

Dimensions

Dimensions

39.5 in x 6.8 in x 4.3 in

Height

4.3 in

Length

39.5 in

Width

6.8 in

Electrical Ratings

Amperage Rating

20 A

Current Amperage Description

20 A

Frequency Rating

60 Hz

Voltage Rating

120 V

Wattage

2500 W

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Configuration

Number Of Outlets

10

Logistics

Carton Quantity

1

Pallet Quantity

200