HUBBELL
Harmonic Mitigating Transformer - Three Phase, 480V - 208Y/120V, 45kVA
Image of H3045K0014BCS Harmonic Mitigating Transformer - Three Phase, 480V - 208Y/120V, 45kVA

Harmonic Mitigating Transformer - Three Phase, 480V - 208Y/120V, 45kVA

Brand: Powerohm Resistors

Catalog ID: H3045K0014BCS

Harmonic Mitigating Transformer - Three Phase, 480V - 208Y/120V, 45kVA

  • Treat the triplen harmonics
  • Reduce supply voltage flat topping
  • Improve overall power factor of supply system
  • Suitable for K Factor Loads
  • Electrostatic shield for enhanced protection

General

ANFC Taps

2

BNFC Taps

2

Catalog Number

H3045K0014BCS

Construction

Ventilated

Electrostatic Shield

Shielded

kVA

45

Max Temperature Rise

150 Degrees Celsius

Mounting Type

Floor

Product Category

Harmonic Mitigating Transformer

Secondary Voltage - Winding

208Y/120 V

Taps % Steps

2.5%

UL Insulation Class

220°C

UPC

047503099896

Winding Material

CU

Dimensions

Dimensions

19.37 in x 24.39 in x 25.5 in

Height

25.5 in

Length

19.37 in

Weight

500 lb

Width

24.39 in

Electrical Ratings

Efficiency

98.40%

Frequency Rating

60 Hz

kVA

45

Primary Voltage

480 V

Secondary Voltage - Winding

208Y/120 V

Certifications And Compliance

CSA Standard

C22.2 No. 47

Dept of Energy Regulation

Meets or exceed U.S. DOE 10 CFR Part 431

Nema Rating

NEMA 3R

UL Insulation Class

220°C

UL Standard

UL 1561

Operational

Max Temperature Rise

150 Degrees Celsius

Configuration

ANFC Taps

2

Electrostatic Shield

Shielded

Logistics

Carton Quantity

1

Pallet Quantity

1