HUBBELL
Straight Blade Devices, Receptacles, Single, Commercial/Industrial Grade, Isolated Ground, 2-Pole 3-Wire Grounding, 15A 125V, 5-15R
Image of 5261IGI Straight Blade Devices, Receptacles, Single, Commercial/Industrial Grade, Isolated Ground, 2-Pole 3-Wire Grounding, 15A 125V, 5-15R

Straight Blade Devices, Receptacles, Single, Commercial/Industrial Grade, Isolated Ground, 2-Pole 3-Wire Grounding, 15A 125V, 5-15R

Brand: Bryant

Catalog ID: 5261IGI

Straight Blade Devices, Receptacles, Single, Commercial/Industrial Grade, Isolated Ground, 2-Pole 3-Wire Grounding, 15A 125V, 5-15R, Ivory, Single Pack

  • Single
  • Commercial/Industrial Grade
  • Isolated Ground
  • 2-Pole 3-Wire Grounding
  • 15A 125V

Isolated Ground

General

Application

Extra Heavy Duty Industrial Specification Grade

Catalog Number

5261IGI

Color

Ivory

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Item Type

Single

Material

Composite

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Bryant

Series

Straight Blade

Style

Finder Groove Face

Type

Single Receptacle

UPC

781786714038

Dimensions

Dimensions

3.28 in x 1.38 in x 0.91 in

Display Size

Standard Sized Product

Height

0.91 in

Length

3.28 in

Weight

0.05 lb

Width

1.38 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Back and Side Wired

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

1875

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Nema Rating

5-15R

Logistics

Carton Quantity

10