HUBBELL
Straight Blade Devices, Receptacles, Duplex, Decorator Hospital Grade, Isolated Ground, Back and Side Wired, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R
Image of 9200IGRED Straight Blade Devices, Receptacles, Duplex, Decorator Hospital Grade, Isolated Ground, Back and Side Wired, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R

Straight Blade Devices, Receptacles, Duplex, Decorator Hospital Grade, Isolated Ground, Back and Side Wired, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R

Brand: Bryant

Catalog ID: 9200IGRED

Straight Blade Devices, Receptacles, Duplex, Decorator Hospital Grade, Isolated Ground, Back and Side Wired, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Red, Single Pack

  • Duplex
  • Decorator Hospital Grade
  • Isolated Ground
  • Back and Side Wired
  • 15A 125V

Isolated Ground

General

Application

Hospital Grade

Catalog Number

9200IGRED

Color

Red

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Decorator Duplex

Material

Composite

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Bryant

Series

Straight Blade

Style

Decorator

Type

Single Receptacle

UPC

781786741690

Dimensions

Dimensions

3.28 in x 1.36 in x 1.03 in

Display Size

Standard Sized Product

Height

1.03 in

Length

3.28 in

Weight

0.25 lb

Width

1.36 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Back and Side Wired

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

1875

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Nema Rating

5-15R

Logistics

Carton Quantity

10