ACME_PPH_534_K_PRODUCT_IMAGE
* Representative image
ACME_PPH_534_K_PRODUCT_IMAGE
play
ACME_T3793133S_02_PRODIMAGE
+1
ACME_T3793133S_04_PRODIMAGE

Class 1, Div 2, Low Voltage Distribution Transformer - Three Phase, 480Δ - 208Y/120V, 75kVA

Brand:

Acme Electric

Catalog ID:

T3075K0013CSH

Class 1, Div 2, Low Voltage Distribution Transformer - Three Phase, 480Δ - 208Y/120V, 75kVA

  • Class 1 Div. 2, Groups A, B, C, D
  • For Hazardous Locations
  • Quiet operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection

Product details

General

ANFC Taps
2
BNFC Taps
4
Construction
Encapsulated
Electrostatic Shield
Shielded
kVA
75
Max Temperature Rise
115 Degrees Celsius
Mounting Type
Floor
Secondary Voltage
208Y/120 V
Taps % Steps
2.5%
UL Insulation Class
180°C
Winding Material
AL

Dimensions

Dimensions
15.25 in x 34.68 in x 26.82 in
Height
26.82 in
Length
15.25 in
Weight
1126 lb
Width
34.68 in

Electrical Ratings

Frequency Rating
60 Hz
Primary Voltage
480D V

Certifications And Compliance

Nema Rating
NEMA 3R
UL Standard
UL 506

Logistics

Carton Quantity
1
Pallet Quantity
1

Resources and downloads

Videos

play
Encapsulated Transformers for Hazardous Locations Class I Div 2