HUBBELL
ACME_PPH_534_J_PRODUCT_IMAGE
* Representative image
ACME_PPH_534_J_PRODUCT_IMAGE

Low Voltage Distribution Transformer - Single Phase, 208 - 120/240V, 37.5kVA

Brand:

Acme Electric

Catalog ID:

TP536491S

Low Voltage Distribution Transformer - Single Phase, 208 - 120/240V, 37.5kVA

  • Quiet operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection
  • Optional weather shield - WSA1

Product details

General

BNFC Taps

2

Catalog Number

TP536491S

Construction

Ventilated

Electrostatic Shield

Shielded

kVA

37.5

Max Temperature Rise

150 Degrees Celsius

Mounting Type

Floor

Primary Voltage

208 V

Product Category

Dry Type Distribution Transformer

Secondary Voltage

120/240 V

Taps % Steps

5%

UL Insulation Class

220°C

UPC

047503000083

Winding Material

AL

Dimensions

Dimensions

19.37 in x 24.39 in x 25.48 in

Height

25.48 in

Length

19.37 in

Weight

257 lb

Width

24.39 in

Electrical Ratings

Frequency Rating

60 Hz

Primary Voltage

208 V

Certifications And Compliance

CSA Standard

C22.2 No. 47

Nema Rating

NEMA 2

UL Standard

UL 506

Logistics

Carton Quantity

1

Pallet Quantity

1