HUBBELL
Low Voltage Distribution Transformer - Single Phase, 240X480 - 120/240V, 75kVA, Non Ventillated
75kVA Transformer

Low Voltage Distribution Transformer - Single Phase, 240X480 - 120/240V, 75kVA, Non Ventillated

Brand: Acme Electric

Catalog ID: TE2A530213S

Low Voltage Distribution Transformer - Single Phase, 240X480 - 120/240V, 75kVA, Non Ventillated

  • Quiet operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection

General

ANFC Taps

2

BNFC Taps

2

Catalog Number

TE2A530213S

Construction

Non Ventilated

Electrostatic Shield

Shielded

kVA

75

Material Type

ZFIN

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Floor

Primary Voltage - Winding

240 X 480

Product Category

Dry Type Distribution Transformer

Secondary Voltage - Winding

120/240 V

Taps % Steps

2.5%

UL Insulation Class

180°C

UPC

047503730058

Winding Material

AL

Dimensions

Dimensions

26.9 in x 31.9 in x 35.47 in

Height

35.47 in

Length

26.9 in

Weight

525 lb

Width

31.9 in

Electrical Ratings

Frequency Rating

60 Hz

kVA

75

Primary Voltage

240 X 480 V

Primary Voltage - Winding

240 X 480

Secondary Voltage - Winding

120/240 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No. 47

Nema Rating

NEMA 3R

UL Insulation Class

180°C

UL Standard

UL 506

Operational

Max Temperature Rise

115 Degrees Celsius

Configuration

ANFC Taps

2

Electrostatic Shield

Shielded