ACME_T253010S_01_PRODIMAGE
ACME_T253010S_01_PRODIMAGE
ACME_T253010S_02_PRODIMAGE
ACME_T253010S_03_PRODIMAGE
ACME_T253010S_04_PRODIMAGE

Low Voltage Distribution Transformer - Single Phase, 600 - 120V/240V, 2kVA

Brand:

Acme Electric

Catalog ID:

T253112S

Low Voltage Distribution Transformer - Single Phase, 600 - 120V/240V, 2kVA

  • Quiet operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection

Product details

General

Construction
Encapsulated
Electrostatic Shield
Shielded
kVA
2
Max Temperature Rise
115 Degrees Celsius
Mounting Type
Wall
Primary Voltage
600
Product Category
Dry Type Distribution Transformer
Secondary Voltage
120/240 V
UL Insulation Class
180°C
UPC
047503732809
Winding Material
CU

Dimensions

Dimensions
5.13 in x 5.5 in x 13 in
Height
13 in
Length
5.13 in
Weight
38 lb
Width
5.5 in

Electrical Ratings

Frequency Rating
60 Hz
Primary Voltage
600 V

Certifications And Compliance

CSA Standard
C22.2 No. 47
Nema Rating
NEMA 3R
UL Standard
UL 506

Logistics

Carton Quantity
1
Pallet Quantity
20