ACME_T3015K0013_ 01_PRODIMAGE
ACME_T3015K0013_ 01_PRODIMAGE
ACME_T3015K0013_03_PRODIMAGE
ACME_T3015K0013_02_PRODIMAGE
ACME_T3015K0013_04_PRODIMAGE

Low Voltage Distribution Transformer - Three Phase, 208Δ - 480Y/277V , 15kVA

Brand:

Acme Electric

Catalog ID:

T3015K0034B

Low Voltage Distribution Transformer - Three Phase, 208Δ - 480Y/277V , 15kVA

  • Quiet operation with sound levels below NEMA standards

Product details

General

ANFC Taps
2
BNFC Taps
2
Construction
Ventilated
kVA
15
Max Temperature Rise
150 Degrees Celsius
Mounting Type
Floor
Primary Voltage
208Δ
Product Category
Dry Type Distribution Transformer
Secondary Voltage
480Y/277 V
Taps % Steps
2.5%
UL Insulation Class
220°C
UPC
047503092682
Winding Material
AL

Dimensions

Dimensions
19.37 in x 24.39 in x 25.5 in
Height
25.5 in
Length
19.37 in
Weight
290 lb
Width
24.39 in

Electrical Ratings

Efficiency
97.89%
Frequency Rating
60 Hz
Primary Voltage
208D V

Certifications And Compliance

CSA Standard
C22.2 No. 47
Dept of Energy Regulation
Meets or exceed U.S. DOE 10 CFR Part 431
Nema Rating
NEMA 3R
UL Standard
UL 1561

Logistics

Carton Quantity
1
Pallet Quantity
1