HUBBELL
ACME_PPH_534_J_PRODUCT_IMAGE
* Representative image
ACME_PPH_534_J_PRODUCT_IMAGE

Low Voltage Distribution Transformer - Three Phase, 380Δ - 220Y/127V, 75kVA

Brand:

Acme Electric

Catalog ID:

T2A795543S

Low Voltage Distribution Transformer - Three Phase, 380Δ - 220Y/127V, 75kVA

  • Quiet operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection
  • Optional weather shield - WSA3

Product details

General

ANFC Taps

2

BNFC Taps

4

Catalog Number

T2A795543S

Construction

Ventilated

Electrostatic Shield

Shielded

kVA

75

Max Temperature Rise

150 Degrees Celsius

Mounting Type

Floor

Primary Voltage

380Δ

Product Category

Dry Type Distribution Transformer

Secondary Voltage

220Y/127 V

Taps % Steps

2.5%

UL Insulation Class

220°C

UPC

047503795545

Winding Material

AL

Dimensions

Dimensions

26.88 in x 31.9 in x 35.47 in

Height

35.47 in

Length

26.88 in

Weight

693 lb

Width

31.9 in

Electrical Ratings

Frequency Rating

50 Hz

Primary Voltage

380D V

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

CSA Standard

C22.2 No. 47

Nema Rating

NEMA 2

UL Standard

UL 1561