Brand:
Acme Electric
Catalog ID:
T2A527181
BNFC Taps
Catalog Number
Construction
kVA
Max Temperature Rise
Mounting Type
Primary Voltage
Product Category
Secondary Voltage
Taps % Steps
UL Insulation Class
UPC
Winding Material
Dimensions
Height
Length
Weight
Width
Frequency Rating
Primary Voltage
Buy American Compliant
CSA Standard
Nema Rating
UL Standard
Carton Quantity
Pallet Quantity